Skip to main content
Renesas Electronics Corporation
Programmable PhiClock™ Generator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LTG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.1
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Advanced FeaturesProgrammable Clock
Core Voltage (V)1.8V, 3.3V
Input Freq (MHz)50 - 50
Outputs (#)2
Output Banks (#)2
Output Freq Range (MHz)100 - 100, 125 - 125, 156.25 - 156.25
Output Impedance100
Output TypeLP-HCSL, LVDS
Output Voltage (V)1.8V, 3.3V
Prog. ClockYes
Qty. per Reel (#)0
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Qty. per Carrier (#)490
Xtal Freq (MHz)50 - 50
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputYes
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4
ArchitectureCommon, SRNS, SRIS
C-C Jitter Max P-P (ps)50
Diff. Output SignalingLP-HCSL, LVDS
Diff. Outputs2
Family NamePhiClock
FunctionGenerator
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)3
Longevity2040 Apr
MOQ490
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.1
Pkg. TypeLGA
Power Consumption Typ (mW)100
Product CategoryPhiClock, PCI Express Clocks, Programmable Clocks
Prog. InterfaceI2C, OTP
Reference OutputNo
Spread SpectrumYes
Tape & ReelNo
Thickness (mm)1.1
Width (mm)3
Xtal Inputs (#)1

Description

The 9FGV1008 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1008 provides one integer frequency, one copy of a fractional or spread spectrum output frequency, and one copy of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I2C bits allow easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I2C mode. Four unique I2C addresses are available, allowing easy I2C access to multiple components.