Skip to main content
Programmable PhiClock Generator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model: View CAD Model
Pkg. Type: LGA
Pkg. Code: LTG16
Lead Count (#): 16
Pkg. Dimensions (mm): 3.0 x 3.0 x 1.1
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 16
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Phase Jitter Typ RMS (ps) 0.246
Input Freq (MHz) 50 - 50
Xtal Freq (MHz) 50 - 50
Core Voltage (V) 1.8V
Diff. Output Signaling LVDS
Output Freq Range (MHz) 50 - 50, 100 - 100, 125 - 125, 156.25 - 156.25
Output Type LVDS
Output Voltage (V) 1.8V
Supply Voltage (V) 1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Advanced Features Programmable Clock
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4
Input Type Crystal (integrated)
Outputs (#) 2
Output Impedance 100
Power Consumption Typ (mW) 100
Prog. Clock No
Qty. per Reel (#) 0
Spread Spectrum No
Qty. per Carrier (#) 490
Xtal Inputs (#) 0
Pb (Lead) Free Yes
Pb Free Category e4 Au
Temp. Range (°C) -40 to 85°C
Accepts Spread Spec Input No
Architecture Common, SRNS
C-C Jitter Max P-P (ps) 50
Diff. Outputs 2
Family Name PhiClock
Function Generator
Inputs (#) 1
Length (mm) 3
MOQ 490
Output Banks (#) 1
Package Area (mm²) 25
Pitch (mm) 0.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 1.1
Pkg. Type LGA
Published No
Reference Output No
Tape & Reel No
Thickness (mm) 1.1
Width (mm) 3

Description

The 9FGV1005 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1005 provides two copies of a single non-spread spectrum output frequency and one copy of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits all easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.