Skip to main content
Programmable PhiClock™ Generator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NBG24
Lead Count (#): 24
Pkg. Dimensions (mm): 4.0 x 4.0 x 0.8
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 24
Carrier Type Tray
Moisture Sensitivity Level (MSL) 1
Output Type LVCMOS, LP-HCSL, LVDS
Advanced Features 2 Reference Outputs, Spread Spectrum, Programmable Clock
Core Voltage (V) 1.8V, 2.5V, 3.3V
Input Freq (MHz) 8 - 50
Outputs (#) 6
Output Freq Range (MHz) 10 - 325
Output Impedance 85, 100
Output Voltage (V) 1.8V, 2.5V, 3.3V
Pkg. Dimensions (mm) 4.0 x 4.0 x 0.8
Prog. Clock No
Qty. per Reel (#) 0
Supply Voltage (V) 1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Qty. per Carrier (#) 490
Xtal Freq (MHz) 8 - 50
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Accepts Spread Spec Input Yes
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4
Architecture Common, SRNS, SRIS
C-C Jitter Max P-P (ps) 50
Diff. Output Signaling LP-HCSL, LVDS
Diff. Outputs 4
Family Name PhiClock
Function Generator
Input Type Crystal, LVCMOS
Inputs (#) 1
Length (mm) 4
MOQ 490
Output Banks (#) 3
Package Area (mm²) 25
Phase Jitter Typ RMS (ps) 0.267
Pitch (mm) 0.5
Pkg. Type VFQFPN
Power Consumption Typ (mW) 125
Prog. Interface I2C, OTP
Published No
Reference Output No
Spread Spectrum Yes
Tape & Reel No
Thickness (mm) 0.8
Width (mm) 4
Xtal Inputs (#) 1

Description

The 9FGV1004 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1004 provides 1 copy each of 2 integer-related frequencies, 2 copies of a fractional or spread-spectrum frequency and 2 copies of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits all easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.