Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • Integrated terminations; save 32 resistors compared to standard HCSL outputs
  • LP-HCSL outputs; support separate VDDIO rail and 130mW typical power consumption
  • 8 OE# pins; hardware control of each output
  • 25MHz crystal input; exact synthesis
  • 100MHz operation; supports PCIe and SATA applications
  • VDDIO; allows outputs to run from lower voltage rail to save power
  • OE# pins have 1.5V high input threshold; direct interface to 1.8V to 3.3V systems
  • < 130mW power consumption (typical)
  • Cycle-to-Cycle jitter < 50ps
  • Output-to-Output skew < 100ps
  • PCIe Gen 2 phase jitter < 3.0ps RMS
  • PCIe Gen 3 phase jitter < 1.0ps RMS
  • PCIe Gen 3 SRnS clock phase jitter < 0.7ps RMS

Description

The 9FGL839 is an 8-output differential synthesizer for PCI Express Gen 1, Gen 2, and Gen 3 applications. It has integrated terminations providing direct connection to 100Ω transmission lines and saving 32 resistors compared to standard HCSL outputs. The 9FGL839 supports common, data, and Separate Reference no-Spread (SRnS) PCIe clock architectures.

Applied Filters: