Skip to main content
Renesas Electronics Corporation
Intelligent PCIe Clock Buffer/Generator for nVME

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG28
Lead Count (#):28
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Description25MHz external XTAL, SSC on (SRIS)
Advanced FeaturesAuto SRIS Mode
Input Freq (MHz)25 - 25
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Xtal Freq (MHz)25 - 25
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4
ArchitectureCommon, SRNS, SRIS
Diff. Input SignalingHCSL, XTAL, LVCMOS
Diff. Inputs2
Diff. Output SignalingLP-HCSL
Diff. Outputs2
Diff. Termination Resistors0
FunctionZero Delay Buffer
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4
MOQ2500
Output Banks (#)1
Output Impedance100
Output TypeLP-HCSL, LVCMOS
PLLYes
Package Area (mm²)25
Pitch (mm)0.4
Pkg. TypeVFQFPN
Power Consumption Typ (mW)65
Product CategoryPCI Express Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputYes
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)4
Xtal Inputs (#)1

Description

The 9FGL6241 is an intelligent buffer/clock generator tailored for single and dual-ported nVME SSDs. It supports Common (CC) and Independent Reference (IR) clocking architectures and is ideal for U.2 and M.2 form factors. The device is also useful in PCIe master/slave and clock multiplexing applications, with an internal clock generator as a third input channel.

For information regarding evaluation boards and material, please contact your local sales representative.