Skip to main content
18 Output PCIe G2/QPI Differential Buffer With 2:1 Input MUX

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG72
Lead Count (#): 72
Pkg. Dimensions (mm): 10.0 x 10.0 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 72
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Input Freq (MHz) 80 - 150
Output Freq Range (MHz) 80 - 150
Qty. per Reel (#) 2500
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Accepts Spread Spec Input Yes
App Jitter Compliance PCIe Gen1, PCIe Gen2, QPI
Chipset Name Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle, San Clemente, Seaburg, Tylersburg
Core Voltage (V) 3.3
Diff. Input Signaling HCSL
Diff. Output Signaling HCSL
Hitless Protection No
Length (mm) 10
MOQ 2500
Multiplication Value 1
Output Voltage (V) 0.8
Outputs (#) 18
Package Area (mm²) 100
Pitch (mm) 0.5
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.0
Pkg. Type VFQFPN
Platform Name Bensley, Caneland, Glidewell, Lindenhurst, Truland, Stoakley, Thurley, Cranberry Lake
Published No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 3.3 - 3.3
Tape & Reel Yes
Thickness (mm) 1
Width (mm) 10

Description

The 9EX21801 provides 18 output clocks for PCIe Gen2 (100MHz) or QPI (133MHz) applications. The 9EX21801 has 4 selectable SMBus addresses, and dedicated CKPWRGD/PD# and VDDA pins for easy board design. A differential CPU clock from a CK410B+ main clock generator, such as the 932S421, drives the 9EX21801. In fanout mode, the 9EX21801 provides outputs up to 400MHz.