Skip to main content
Renesas Electronics Corporation
2:1 1.8V PCIe Gen 1-5 Clock Mux

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Power Consumption Typ (mW)14
Qty. per Reel (#)0
Qty. per Carrier (#)624
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Accepts Spread Spec InputYes
Additive Phase Jitter Typ RMS (fs)300
Additive Phase Jitter Typ RMS (ps)0.3
Advanced FeaturesAsynch or Glitch-Free Switching Mode
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5
Approx. Board Area9
ArchitectureCommon, SRNS, SRIS
C-C Jitter Max P-P (ps)50
Core Voltage (V)1.8V
Diff. Input SignalingHCSL
Diff. Inputs2
Diff. Output SignalingLP-HCSL
Diff. Outputs1
Diff. Termination Resistors0
FunctionMultiplexer
Input Freq (MHz)1 - 200
Input TypeHCSL
Inputs (#)2
Length (mm)3
MOQ624
Output Banks (#)1
Output Enable (OE) Pins1
Output Freq Range (MHz)1 - 200
Output Impedance100
Output Skew (ps)50
Output TypeLP-HCSL
Output Voltage (V)0.8V
Outputs (#)1
PLLNo
Package Area (mm²)9
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
Price (USD)$2.2267
Product CategoryClock Multiplexers, PCI Express Clocks
Prog. ClockNo
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Thickness (mm)1
Width (mm)3

Description

The 9DMV0141 is a 1.8V very-low power PCIe Gen 1–5 clock mux. The device has integrated output terminations for direct connection to 100Ω transmission lines. The output has an OE# pin for optimal system control and power management. The parts provide asynchronous or glitch-free switching modes.