| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 16 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Accepts Spread Spec Input | Yes |
| Additive Phase Jitter Typ RMS (fs) | 300 |
| Additive Phase Jitter Typ RMS (ps) | 0.3 |
| Advanced Features | Asynch or Glitch-Free Switching Mode |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3 |
| Approx. Board Area | 9 |
| Architecture | Common,Data,SRnS,SRIS |
| C-C Jitter Max P-P (ps) | 50 |
| Core Voltage (V) | 1.8V |
| Diff. Input Signaling | HCSL |
| Diff. Inputs | 2 |
| Diff. Output Signaling | LP-HCSL |
| Diff. Outputs | 1 |
| Diff. Termination Resistors | 2 |
| Feedback Input | No |
| Input Freq (MHz) | 1 - 200 |
| Length (mm) | 3 |
| MOQ | 624 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Banks (#) | 1 |
| Output Enable (OE) Pins | 1 |
| Output Freq Range (MHz) | 1 - 200 |
| PLL | No |
| Package Area (mm²) | 9 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 1.0 |
| Power Consumption Typ (mW) | 14 |
| Qty. per Carrier (#) | 624 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 1.8 - 1.8 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1 |
| Width (mm) | 3 |
The 9DMV0131 is a member of Renesas' SOC-Friendly 1.8 V Very-Low-Power (VLP) PCIe Gen1–5 family. The output has an OE# pin for optimal system control and power management. The part provides asynchronous or glitch-free switching modes.