Skip to main content

Features

  • LP-HCSL output; saves 2 resistors compared to standard HCSL output
  • 1.5 V operation; 11 mW typical power consumption
  • Selectable asynchronous or glitch-free switching; allows the mux to be selected at power up even if both inputs are not running, then transition to glitch-free switching mode
  • Spread Spectrum Compatible; supports EMI reduction
  • OE# pin; supports DIF power management
  • HCSL differential inputs; can be driven by common clock sources
  • 1 MHz to 167 MHz operating frequency
  • Space-saving 3x3 mm 16-pin VFQFPN; minimal board space

Description

The 9DMU0131 is a member of IDT's SOC-Friendly 1.5 V Ultra-Low-Power (ULP) PCIe Gen1-2-3 family. The output has an OE# pin for optimal system control and power management. The part provides asynchronous or glitch-free switching modes.

Applied Filters: