Skip to main content

Features

  • 100Ω direct connect; saves 36 resistors and 62mm² compared to standard HCSL
  • PCIe Gen 1–5 compliance
  • 53mW typical power consumption; eliminates thermal concerns
  • Outputs can optionally be supplied from any voltage between 1.05V and 1.8V; maximum power savings
  • OE# pins; support DIF power management
  • HCSL-compatible differential input; can be driven by common clock sources
  • SMBus-selectable features allow optimization of customer requirements
    • Slew rate for each output; allows tuning for various line lengths
    • Differential output amplitude; allows tuning for various application environments
  • 1MHz to 200MHz operating frequency
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Selectable SMBus addresses; multiple devices can easily share an SMBus segment
  • Device contains default configuration; SMBus interface is not required for device operation
  • Space-saving 6mm x 6mm 48-pin VFQFPN; minimal board

Description

The 9DBV0941 9-output 1.8V PCIe fanout clock buffer is a member of Renesas' full-featured PCIe family. The device has nine output enable pins for clock management and three selectable SMBus addresses. It has integrated terminations for direct connection to 100Ω transmission lines.

Applications

  • Servers/High-performance computing
  • nVME storage
  • Networking
  • Accelerators
  • Industrial control

Applied Filters: