Features
- Integrated terminations; save 28 resistors compared to standard HCSL outputs
- 36 mW typical power consumption; minimal power consumption
- OE# pin for each output; support DIF power management
- HCSL differential input; can be driven by common clock sources
- Spread spectrum tolerant; allows reduction of EMI
- Programmable slew rate for each output; allows tuning for various line lengths
- Programmable output amplitude; allows tuning for various application environments
- 1 MHz to 167 MHz operating frequency
- 3.3 V tolerant SMBus interface; works with legacy controllers
- Selectable SMBus addresses; multiple devices can easily share an SMBus segment
- Device contains default configuration; SMBus interface not required for device operation
- Space-saving 5x5 mm 40-pin VFQFPN; minimal board space
Description
The 9DBU0741 is a member of IDT's 1.5 V Ultra-Low-Power (ULP) PCIe family. It has integrated terminations for direct connection to 100 ohm transmission lines. The device has 7 output enables for clock management, and 3 selectable SMBus addresses.
Applied Filters: