Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG24
Lead Count (#): 24
Pkg. Dimensions (mm): 4.0 x 4.0 x 0.9
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 24
Carrier Type Tray
Moisture Sensitivity Level (MSL) 1
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6
Qty. per Reel (#) 0
Qty. per Carrier (#) 490
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication TAIWAN
Accepts Spread Spec Input Yes
Additive Jitter 13fs
Additive Phase Jitter Typ RMS (fs) 300
Additive Phase Jitter Typ RMS (ps) 0.3
Advanced Features Multiple SMBus addresses
Architecture Common, SRNS, SRIS
C-C Jitter Max P-P (ps) 50
Core Voltage (V) 3.3V
Diff. Input Signaling HCSL
Diff. Inputs 1
Diff. Output Signaling LP-HCSL
Diff. Outputs 2
Diff. Termination Resistors 0
Feedback Input No
Function Zero Delay Buffer
Input Freq (MHz) 1 - 200
Input Type HCSL
Inputs (#) 1
Length (mm) 4
Longevity 2040 Apr
MOQ 490
Output Banks (#) 1
Output Freq Range (MHz) 1 - 200
Output Impedance 85
Output Skew (ps) 50
Output Type LP-HCSL
Output Voltage (V) 0.8V
Outputs (#) 2
PLL Yes
Package Area (mm²) 16
Pitch (mm) 0.5
Pkg. Dimensions (mm) 4.0 x 4.0 x 0.9
Pkg. Type VFQFPN
Power Consumption Typ (mW) 100
Prog. Clock No
Published No
Reference Output No
Spread Spectrum Yes
Supply Voltage (V) 3.3 - 3.3
Tape & Reel No
Thickness (mm) 0.9
VOUT Amplitude Control No
VOUT Slew-rate Control No
Width (mm) 4

Description

The 9DBL0252 2-output zero-delay/fanout buffer is a 3.3V member of Renesas' full-featured PCIe family. The 9DBL0252 supports PCIe Gen 1 through Gen 6 and both Common and Independent Reference Clock architectures.

For information regarding evaluation boards and material, please contact your local sales representative.