Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | PYG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 10.2 x 5.3 x 1.73 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 28 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 47 |
| Chipset Name | Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle |
| Input Freq (MHz) | 100 - 200 |
| Output Voltage (V) | 0.8 |
| Package Area (mm²) | 54.1 |
| Pkg. Dimensions (mm) | 10.2 x 5.3 x 1.73 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Accepts Spread Spec Input | Yes |
| Advanced Features | HW PLL mode control |
| App Jitter Compliance | PCIe Gen1 |
| Architecture | Common |
| C-C Jitter Max P-P (ps) | 50 |
| C-C Jitter Typ P-P (ps) | 35 |
| Chipset Manufacturer | Intel |
| Clock Spec. | DB400 |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | HCSL |
| Diff. Inputs | 1 |
| Diff. Output Signaling | HCSL |
| Diff. Outputs | 4 |
| Diff. Termination Resistors | 16 |
| Feedback Input | No |
| Input Type | HCSL |
| Inputs (#) | 1 |
| Length (mm) | 10.2 |
| MOQ | 235 |
| Multiplication Value | 1 |
| Multiply/Divide Value | 2 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 10 - 400 |
| Output Skew (ps) | 50 |
| Output Type | HCSL |
| Outputs (#) | 4 |
| PLL | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Type | SSOP |
| Platform Name | Bensley, Caneland, Glidewell, Lindenhurst, Truland |
| Power Consumption Typ (mW) | 300 |
| Product Category | PCI Express Clocks |
| Prog. Clock | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Thickness (mm) | 1.73 |
| Width (mm) | 5.3 |
The 9DB401 follows the Intel DB400 Differential Buffer Specification v2.0. This buffer provides four PCI-Express SRC clocks. The 9DB401 is driven by a differential input pair from a CK409/CK410/CK410M main clock generator, such as the 952601, 954101 or 954201. It provides outputs meeting tight cycle-to-cycle jitter (50 ps) and output-to-output skew (50ps) requirements.