Skip to main content
DDR Phase Lock Loop Clock Driver (60MHz - 220MHz)

Package Information

CAD Model: View CAD Model
Pkg. Type: QSOP
Pkg. Code: PC16
Lead Count (#): 16
Pkg. Dimensions (mm): 4.9 x 3.8 x 1.47
Pitch (mm): 0.64

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type QSOP
Lead Count (#) 16
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 4.9
MOQ 388
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 18.6
Pb Free Category e0
Pitch (mm) 0.64
Pkg. Dimensions (mm) 4.9 x 3.8 x 1.47
Published No
Qty. per Carrier (#) 97
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.47
Width (mm) 3.8

Description

1:2 DDR1 clock Driver (60MHz-220MHz)