Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PAG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 12.5 x 6.1 x 1.0 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TSSOP |
| Lead Count (#) | 48 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| C-C Jitter Max P-P (ps) | 125 |
| Chipset Manufacturer | VIA |
| Core Voltage (V) | 3.3 |
| Die Form | No |
| Diff. Output Signaling | HCSL |
| Function | Clock Generator |
| Input Freq (MHz) | 14.318 - 400 |
| Length (mm) | 12.5 |
| MOQ | 156 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Freq Range (MHz) | 14.318 - 400 |
| Output Voltage (V) | 2.5V, 3.3V |
| Package Area (mm²) | 76.3 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 12.5 x 6.1 x 1.0 |
| Qty. per Carrier (#) | 39 |
| Qty. per Reel (#) | 0 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Supply Voltage (V) | 2.5 - 2.5, 3.3 - 3.3 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1 |
| Width (mm) | 6.1 |
| Xtal Freq (MHz) | 14.3182 - 14.3182 |
| Xtal Inputs (#) | 1 |
The 952926 is a 48-pin clock chip for VIA VX/CX 700 style chipsets. When used with a fanout DDR buffer, such as the 93788, it provides all the necessary clock signals for such a system.
The 952926 is part of a line of IDT clock generators and buffers called TCH™ (Timing Control Hub). This part incorporates the newest clock technology which offers more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. M/N control can configure output frequency with resolution up to 0.1MHz increment.