Skip to main content
Single chip clock solution for IA platform.

Package Information

CAD Model: View CAD Model
Pkg. Type: SSOP
Pkg. Code: PVG48
Lead Count (#): 48
Pkg. Dimensions (mm): 15.9 x 7.5 x 2.3
Pitch (mm): 0.64

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type SSOP
Lead Count (#) 48
Pb (Lead) Free Yes
Carrier Type Tube
C-C Jitter Max P-P (ps) 250
Chipset Manufacturer SiS
Core Voltage (V) 2.5V, 3.3V
Die Form No
Function Clock Generator
Input Freq (MHz) 14.318 - 140
Length (mm) 15.9
MOQ 120
Moisture Sensitivity Level (MSL) 1
Output Freq Range (MHz) 14.318 - 140
Output Voltage (V) 2.5V, 3.3V
Package Area (mm²) 119.3
Pb Free Category e3 Sn
Pitch (mm) 0.64
Pkg. Dimensions (mm) 15.9 x 7.5 x 2.3
Published No
Qty. per Carrier (#) 30
Qty. per Reel (#) 0
Reference Output No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum Yes
Supply Voltage (V) 3.3 - 3.3
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.3
Width (mm) 7.5
Xtal Freq (MHz) 14.3182 - 14.3182
Xtal Inputs (#) 1

Description

The IDT951901 is a single chip clock solution for desktop designs using 630S chipsets. It provides all necessary clock signals for such a system.