Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PAG64 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 17.0 x 6.1 x 1.0 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | TSSOP |
| Lead Count (#) | 64 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Accepts Spread Spec Input | No |
| C-C Jitter Max P-P (ps) | 85 |
| Chipset Manufacturer | ATI |
| Chipset Name | RS690, RD690 |
| Core Voltage (V) | 3.3 |
| Die Form | No |
| Diff. Output Signaling | HCSL |
| Input Freq (MHz) | 14.318 - 240 |
| Length (mm) | 17 |
| MOQ | 196 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Freq Range (MHz) | 14.318 - 240 |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 20 |
| Package Area (mm²) | 103.7 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 17.0 x 6.1 x 1.0 |
| Qty. per Carrier (#) | 28 |
| Qty. per Reel (#) | 0 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1 |
| Width (mm) | 6.1 |
| Xtal Freq (KHz) | 14.3182 - 14.3182 |
| Xtal Inputs (#) | 1 |
The 951462 is a main clock synthesizer chip that provides all clocks required for ATI RS/RD690-based systems. An SMBus interface allows full control of the device.