Skip to main content
Renesas Electronics Corporation
2 DIMM DDR Fanout Buffer

Package Information

Pkg. Type:SSOP
Pkg. Code:PYG28
Lead Count (#):28
Pkg. Dimensions (mm):10.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeTube
Accepts Spread Spec InputNo
Clock Spec.DDR1
Core Voltage (V)2.5
Die FormNo
Diff. Input SignalingDDR1
Diff. Output SignalingDDR1
FunctionBuffer
Input Freq (MHz)66 - 200
Inputs (#)0
Length (mm)10.2
MOQ141
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)66 - 200
Output Voltage (V)2.5
Outputs (#)6
Package Area (mm²)54.1
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)10.2 x 5.3 x 1.73
Qty. per Carrier (#)47
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.73
Width (mm)5.3

Description

2 DIMM DDR Fanout Buffer