Skip to main content
Renesas Electronics Corporation
DDR Zero Delay Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PYG28
Lead Count (#):28
Pkg. Dimensions (mm):10.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeTube
Accepts Spread Spec InputYes
Advanced FeaturesAccepts Spread Spec Input, Spread Spectrum
C-C Jitter Max P-P (ps)65
Clock Spec.DDR1
Core Voltage (V)2.5
Die FormNo
Diff. Input SignalingDDR1
Diff. Output SignalingDDR1
Input Freq (MHz)22 - 340
Input TypeLVCMOS
Inputs (#)2
Length (mm)10.2
MOQ141
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)22 - 340
Output Skew (ps)100
Output TypeLVPECL
Output Voltage (V)2.5
Outputs (#)6
Package Area (mm²)54.1
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)10.2 x 5.3 x 1.73
Qty. per Carrier (#)47
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)2.5 - 2.5
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.73
Width (mm)5.3

Description

DDR Zero Delay Clock Buffer