Skip to main content
Renesas Electronics Corporation
DDR Clock Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:DQG28
Lead Count (#):28
Pkg. Dimensions (mm):9.7 x 6.1 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Package Area (mm²)47
Pkg. Dimensions (mm)9.7 x 6.1 x 1.0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Accepts Spread Spec InputYes
Advanced FeaturesAccepts Spread Spec Input
App Jitter ComplianceDDR
C-C Jitter Max P-P (ps)65
C-C Jitter Typ P-P (ps)50
Core Voltage (V)2.5
Diff. Input SignalingSSTL-2
Diff. Output SignalingSSTL-2
Feedback InputYes
Input Freq (MHz)66 - 233
Input TypeLVCMOS
Inputs (#)6
Length (mm)9.7
MOQ1000
Output Banks (#)3
Output Freq Range (MHz)66 - 233
Output Skew (ps)100
Output TypeSSTL-2
Output Voltage (V)2.5
Outputs (#)6
Period Jitter Max P-P (ps)100
Period Jitter Typ P-P (ps)100
Phase Jitter Max RMS (ps)150
Pitch (mm)0.65
Pkg. TypeTSSOP
Product CategoryGeneral Purpose Clocks
Prog. ClockYes
Prog. InterfaceI2C
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)2.5 - 2.5
Tape & ReelYes
Thickness (mm)1
Width (mm)6.1