| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | DQG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 9.7 x 6.1 x 1.0 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 28 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 48 |
| Package Area (mm²) | 47 |
| Pkg. Dimensions (mm) | 9.7 x 6.1 x 1.0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Accepts Spread Spec Input | Yes |
| Advanced Features | Accepts Spread Spec Input |
| App Jitter Compliance | DDR |
| C-C Jitter Max P-P (ps) | 65 |
| C-C Jitter Typ P-P (ps) | 50 |
| Core Voltage (V) | 2.5 |
| Diff. Input Signaling | SSTL-2 |
| Diff. Output Signaling | SSTL-2 |
| Feedback Input | Yes |
| Input Freq (MHz) | 66 - 233 |
| Input Type | LVCMOS |
| Inputs (#) | 6 |
| Length (mm) | 9.7 |
| MOQ | 192 |
| Output Banks (#) | 3 |
| Output Freq Range (MHz) | 66 - 233 |
| Output Skew (ps) | 100 |
| Output Type | SSTL-2 |
| Output Voltage (V) | 2.5 |
| Outputs (#) | 6 |
| Period Jitter Max P-P (ps) | 100 |
| Period Jitter Typ P-P (ps) | 100 |
| Phase Jitter Max RMS (ps) | 150 |
| Pitch (mm) | 0.65 |
| Pkg. Type | TSSOP |
| Product Category | General Purpose Clocks |
| Prog. Clock | Yes |
| Prog. Interface | I2C |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 2.5 - 2.5 |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 6.1 |