Features
- Integrated 85Ω differential terminations; saves 48 resistors compared to CK420BQ
- LP-HCSL outputs; up to 50% typical power savings compared to standard CK420BQ
- 64-pin TSSOP and VFQFPN packages; smallest board footprint
- CPU, SRC, NS_SRC and NS_SAS cycle-cycle jitter < 50ps
- Output to output skew < 50ps
- Phase jitter: PCIe Gen 2 < 2.2ps rms
- Phase jitter: PCIe Gen 3 < 0.7ps rms
- Phase jitter: QPI < 0.3ps rms
- Phase jitter: NS-SAS < 1.3ps rms using long period phase jitter method
- Available in -40 °C to +85 °C industrial temperature range version; supports demanding operating environments
Description
The 932SQL456 is a low-power version of the CK420BQ synthesizer for Intel-based server platforms. It has 85Ω low-power (LP) HCSL outputs that save 48 resistors and reduce power consumption by 50% compared to the standard CK420BQ. The 932SQL456 is driven with a 25MHz crystal for maximum performance. It generates CPU outputs of 100MHz. This device meets Separate-Reference-no-Spread (SRnS) PCIe requirements making it ideal for use in systems that need to communicate "outside the box".
4 - Low-power HCSL-compatible (LP-HCSL) CPU outputs
2 - LP-HCSL NS_SAS outputs
2 - LP-HCSL NS_SRC outputs
3 - LP-HCSL SRC outputs
1 - LP-HCSL DOT96 output
1 - 3.3V 48M output
5 - 3.3V PCI outputs
1 - 3.3V 14.318M output
Applications
- Low-power CK420BQ for SRnS PCIe applications
Applied Filters: