Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
CK420BQ Derivative Supporting SRnS PCIe Clocking

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)64
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)207
Package Area (mm²)81
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
100M Non-SSC Outputs4
100M SSC Outputs7
25M Outputs0
Advanced FeaturesDOT96M output pair(s), 48M output(s), 14.318M output(s)
App Jitter CompliancePCIe Gen2, PCIe Gen3, QPI
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.CK420BQ
Core Voltage (V)3.3
Diff. Termination Resistors48
FunctionGenerator
Input Freq (MHz)25 - 25
Inputs (#)6
Length (mm)9
MOQ207
Output Freq Range (MHz)100 - 100
Output TypeHCSL, LVTTL
Outputs (#)32
PCI 33.33M Outputs (#)5
Pitch (mm)0.5
Pkg. TypeVFQFPN
Power Consumption Typ (mW)1300
Product CategoryPCI Express Clocks, Processor Clock Generators
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)9
Xtal Freq (MHz)25 - 25

Description

The 932SQ426 is a CK420BQ derivative supporting Separate Reference no Spread (SRnS) PCIe clocking architectures. It uses a 25MHz crystal for maximum performance and has 100MHz outputs tuned for non-spreading applications to provide the most open eye diagram on PCIe links.