Skip to main content
Renesas Electronics Corporation
CK420BQ Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)64
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)28
Package Area (mm²)103.7
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
100M Non-SSC Outputs4
100M SSC Outputs7
25M Outputs0
Advanced FeaturesDOT96M output pair(s), 48M output(s), 14.318M output(s)
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, QPI
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.CK420BQ
Diff. Termination Resistors48
FunctionGenerator
Length (mm)17
MOQ112
Output TypeHCSL, LVTTL
PCI 33.33M Outputs (#)5
Pitch (mm)0.5
Pkg. TypeTSSOP
Power Consumption Typ (mW)1300
Price (USD)$6.31946
Product CategoryPCI Express Clocks, Processor Clock Generators
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)25 - 25

Description

The 932SQ420 is an Intel CK420BQ main clock synthesizer for Romley-generation and newer Intel-based server platforms. The 932SQ420 is driven with a 25 MHz crystal for maximum performance. It generates CPU outputs of 100 or 133.33 MHz.