Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | DCG14 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 8.6 x 3.9 x 1.5 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 14 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 55 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Accepts Spread Spec Input | No |
| C-C Jitter Max P-P (ps) | 125 |
| Core Voltage (V) | 5 |
| Feedback Input | No |
| Input Freq (MHz) | 5 - 32 |
| Input Type | LVCMOS |
| Inputs (#) | 5 |
| Length (mm) | 8.6 |
| MOQ | 165 |
| Output Banks (#) | 2 |
| Output Freq Range (MHz) | 130 |
| Output Type | LVCMOS |
| Output Voltage (V) | 5 |
| Outputs (#) | 2 |
| Package Area (mm²) | 33.5 |
| Period Jitter Typ P-P (ps) | 125 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 8.6 x 3.9 x 1.5 |
| Pkg. Type | SOIC |
| Product Category | General Purpose Clocks |
| Prog. Clock | Yes |
| Prog. Interface | Serial |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 5 - 5 |
| Tape & Reel | No |
| Thickness (mm) | 1.5 |
| Width (mm) | 3.9 |
| Xtal Freq (KHz) | 5 - 32 |
| Xtal Inputs (#) | 1 |
The AV9110 generates user specified clock frequencies using
an externally generated input reference, such as 14.318 MHz
or 10.00 MHz crystal connected between pins 1 and 14.
Alternately, a TTL input reference clock signal can be used.
The output frequency is determined by a 24-bit digital word
entered through the serial port. The serial port enables the user to change the output frequency on-the-fly. The clock outputs utilize CMOS level output buffers that operate up to 130 MHz.