Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Low Power Wideband Fractional RF Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)
Assembly LocationTAIWAN
Wafer Fab LocationSINGAPORE
105°C Max. Case Temp.1
Family NameRF Synthesizer
Feedback InputNo
FunctionWideband RF synthesizer w/integrated VCO
GradeGSM900
Input Freq (MHz)5 - 310
Inputs (#)1
Length (mm)5
MOQ490
Output Freq Range (MHz)34.375 - 4400
Output Power Range (dBm)-4 - 7
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)380
Product CategoryRF Synthesizer, Ultra-Low Jitter Clocks (<300 fs RMS)
Prog. ClockYes
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Synthesis ModeInteger, Fractional
Tape & ReelNo
Thickness (mm)0.9
VCO Max Freq (MHz)4400
VCO Min Freq (MHz)2200
Width (mm)5

Description

The 8V97051A is a high-performance wideband RF synthesizer/PLL optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. It is offered in a compact 5mm × 5mm, 32-VFQFPN package.

The 8V97051A offers a default Fractional Mode with the option to use it with an Integer mode. It requires an external loop filter.

The 8V97051A with an integrated voltage-controlled oscillator (VCO) supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.

RF_OUT[A:B] output drivers have independently programmable output power ranging from -4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via an SPI command or mute pin.

Renesas' RF Synthesizer family also includes the 8V97053 wideband RF synthesizer/PLL with integrated VCO that offers enhanced phase noise specifications geared to GSM and Band 42 radio card applications.