Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG100 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 12.0 x 12.0 x 0.9 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 100 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 1500 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| 105°C Max. Case Temp. | 0 |
| Accepts Spread Spec Input | Yes |
| Additive Phase Jitter Typ RMS (fs) | 320 |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3 |
| Architecture | Common |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | M-LVDS, LVDS |
| Diff. Inputs | 16 |
| Diff. Output Signaling | M-LVDS |
| Diff. Outputs | 16 |
| Divider Value | 1 |
| Function | Multiplexer |
| Input Freq (MHz) | 350 |
| Input Type | M-LVDS, LVDS |
| Inputs (#) | 16 |
| Length (mm) | 12 |
| MOQ | 1500 |
| Output Banks (#) | 16 |
| Output Freq Range (MHz) | 350 |
| Output Type | M-LVDS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 16 |
| PLL | No |
| Package Area (mm²) | 144 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 12.0 x 12.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Product Category | Clock Buffers & Drivers, Clock Multiplexers, PCI Express Clocks |
| Prog. Clock | No |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Requires acceptance of Terms and Conditions |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 12 |
The 8V54816A is a 16-port, bidirectional cross-point clock switch designed for clock distribution in MicroTCA.4 systems. It features 16 bidirectional M-LVDS ports. Each port can be individually set as input or output. Each output port can be connected to any port defined as input. Each port features switchable termination (ON: 100Ω, OFF: High impedance). Output ports can drive up to 19-inch PCB tracks with M-LVDS levels. The device is optimized for very low additive phase noise. Configuration of the device is achieved by I²C. At startup, a default configuration is set where all ports are in High-Impedance mode with outputs disabled.