| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG64 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 64 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 207 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | 12-Output Clock Generator with Four Dividers, Programmable Clock |
| Application | Clock Generator |
| C-C Jitter Max P-P (ps) | 40 |
| Channels (#) | 1 |
| Core Voltage (V) | 3.3 |
| Diff. Inputs | 2 |
| Diff. Outputs | 11 |
| Family Name | FemtoClock Clock Generator |
| Feedback Divider | 1 - 255 |
| Feedback Input | No |
| Input Freq (MHz) | 5 - 1000 |
| Input Type | Crystal, HCSL, HSTL, LVDS, LVPECL, LVHSTL, LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 9 |
| MOQ | 207 |
| Output Banks (#) | 4 |
| Output Freq Range (MHz) | 10.91 - 2500 |
| Output Signaling | LVPECL, LVDS |
| Output Skew (ps) | 50 |
| Output Type | LVPECL, LVDS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 12 |
| Package Area (mm²) | 81 |
| Phase Jitter Typ RMS (fs) | 80 |
| Phase Jitter Typ RMS (ps) | 0.08 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Product Category | FemtoClock, IEEE 1588, Ultra-Low Jitter Clocks (<300 fs RMS), Extreme Performance Clocks (<150 fs RMS), Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks |
| Prog. Clock | Yes |
| Prog. Interface | I2C |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| VCO Max Freq (MHz) | 2500 |
| VCO Min Freq (MHz) | 2400 |
| Width (mm) | 9 |
| Xtal Freq (KHz) | 50 |
| Xtal Inputs (#) | 1 |
The 8V49NS0412 is a flexible clock generator with a total of four output dividers: three integer and one that is either integer or fractional. When used with an external crystal, the 8V49NS0412 generates high-performance timing geared towards the communications, datacom, and data center markets, especially for applications demanding extremely low phase noise, such as 10, 40, 100, and 400GE. The device is offered in a lead-free 64-VFQFN package and is designed to operate across the full industrial temperature range.
The 8V49NS0412 provides versatile frequency configurations and output formats and is optimized to deliver excellent phase noise performance. The device delivers an optimum combination of high clock frequency and low phase noise performance, combined with high-power supply noise rejection. Flexibility and ease of programmability allow these devices to be used in a variety of clock trees while reducing engineering effort. The device is programmable through an I²C interface and also supports I²C master capability to allow the register configuration to be read from an external EEPROM. Renesas' Timing Commander™ software tool enables a fast and easy reconfiguration of the device.