Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 490 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | Programmable Clock, Reference Output |
| Core Voltage (V) | 3.3 |
| Feedback Input | No |
| Input Freq (MHz) | 20 - 500 |
| Input Type | HCSL, LVDS, LVPECL, Sine Wave, LVCMOS |
| Inputs (#) | 1 |
| Length (mm) | 5 |
| MOQ | 490 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 50 - 1200 |
| Output Type | LVDS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 2 |
| Package Area (mm²) | 25 |
| Phase Jitter Max RMS (ps) | 0.45 |
| Phase Jitter Typ RMS (ps) | 0.3 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Product Category | FemtoClock, Ultra-Low Jitter Clocks (<300 fs RMS) |
| Prog. Clock | Yes |
| Prog. Interface | I2C |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
The 8V44N003I is a programmable LVDS synthesizer designed for applications requiring frequency conversion from a differential or single-end reference source. The device is designed to provide optimum performance of low phase noise and high power supply noise rejection over a wide range of output frequencies. Oscillator level phase noise performance is achieved through the use of Renesas' Fourth Generation FemtoClock™ NG PLL technology. Default output frequency settings are factory programmable via a one time programmable ROM while the I2C interface can be used to program the output frequency after power up. A buffered copy of the input reference clock is provided at both LVDS output levels for applications requiring efficient board space utilization.