Skip to main content
Renesas Electronics Corporation
1360MHz Dual Output LVPECL Clock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Core Voltage (V)3.3
Divider Value2, 64
Feedback InputNo
Input Freq (MHz)15 - 20
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)7
MOQ2000
Output Banks (#)2
Output Freq Range (MHz)21.25 - 1360
Output Skew (ps)38
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)49
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Product CategoryGeneral Purpose Clocks
Prog. ClockYes
Prog. InterfaceI2C, Parallel
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)1.4
Width (mm)7

Description

The 8V43FS92432 is a 3.3V compatible, PLL-based clock synthesizer targeted for high-performance clock generation in mid-range to high-performance telecom, networking, and computing applications. With output frequencies from 21.25MHz to 1360MHz and the support of two differential PECL output signals, the device meets the needs of the most demanding clock applications.