Skip to main content
Renesas Electronics Corporation
Clock Jitter Attenuator

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BFG81
Lead Count (#):81
Pkg. Dimensions (mm):8.0 x 8.0 x 1.35
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)81
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputNo
Additive Phase Jitter Typ RMS (fs)77
Additive Phase Jitter Typ RMS (ps)0.077
Adjustable PhaseYes
Advanced FeaturesHoldover, Phase Delay, Input Switching, JESD204B, Programmable Clock
Channels (#)1
Core Voltage (V)3.3V
DPLL Channels (#)0
Feedback Divider Resolution (bits)15
Fractional Output Dividers (#)0
Frequency Plan2949.12 / Output_Divider, 2457.6 / Output_Divider, 2500 / Output_Divider
Input Freq (MHz)0.008 - 307.2
Input RedundancyInput Monitor, Auto-switch, Manual switch, Revertive and non-revertive switch, Holdover
Input Ref. Divider Resolution (bits)15
Input TypeLVDS, LVPECL
Inputs (#)2
JESD204B/C CompliantNo
Length (mm)8
Loop Bandwidth Range (Hz)20 - 100
MOQ2000
Noise Floor (dBc/Hz)-161
Output Banks (#)4
Output Divider Resolution (bits)8
Output Freq Range (MHz)15.36 - 2949.12
Output Skew (ps)41
Output TypeLVDS, LVPECL
Output Voltage (V)3.3V, 2.5V, 1.8V
Outputs (#)10
PLLYes
Package Area (mm²)64
Phase Jitter Typ RMS (fs)73
Phase Jitter Typ RMS (ps)0.073
Phase Noise Supports GSMYes
Pitch (mm)0.8
Pkg. Dimensions (mm)8.0 x 8.0 x 1.35
Pkg. TypeCABGA
Ports (#)1
Product CategoryFemtoClock 2, JESD204B/C, Jitter Attenuators
Prog. ClockYes
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Synthesis ModeInteger
Tape & ReelYes
Thickness (mm)1.35
Width (mm)8
Xtal Freq (KHz)30720 - 250000

Description

The 8V19N470 is a fully integrated FemtoClock® NG jitter attenuator and clock synthesizer designed as a high-performance clock solution for conditioning and frequency/phase management of wireless base station radio equipment boards. The device is optimized to deliver excellent phase noise performance as required in GSM, WCDMA, LTE, LTE-A radio board implementations.

A two-stage PLL architecture supports both jitter attenuation and frequency multiplication. The first stage PLL is the jitter attenuator and uses an external VCXO for best possible phase noise characteristics. The second stage PLL locks on the VCXO-PLL output signal and synthesizes the target frequency. This PLL has two VCO circuits at 2949.12MHz and 2400MHz – 2500MHz, respectively, for enhanced frequency flexibility.

The device generates the output clock signals from the selected VCO by frequency division. Four independent integer frequency dividers are available. Delay circuits can be used for achieving alignment and controlled phase delay between clock signals. The two redundant inputs are monitored for activity. Four selectable clockswitching modes are provided to handle clock input failure scenarios. Auto-lock, individually programmable output frequency dividers and phase adjustment capabilities are added for flexibility. The device is configured through an SPI interface and reports PLL lock and signal loss status in internal registers, PLL lock status is also reported via two lock detect outputs. Internal status bit changes can also be reported via the nINT output. The device is ideal for driving converter circuits in wireless infrastructure, radar/imaging and instrumentation/medical applications.

For information regarding evaluation boards and material, please contact your local sales representative.