Skip to main content
FemtoClock NG Universal Frequency Translator (2-in/2-PLL/8-out)
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG56
Lead Count (#): 56
Pkg. Dimensions (mm): 8.0 x 8.0 x 0.85
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 56
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 3000
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication SINGAPORE
Advanced Features Programmable Hitless Reference Switching, Fractional-N PLL, External Feedback
Application Jitter Attenuator, Port Synchronizer
Channels (#) 2
Core Voltage (V) 2.5V, 3.3V
Diff. Inputs 2
Diff. Outputs 8
Family Name UFT (Gen 3)
Feedback Input Yes
Fractional Output Dividers (#) 2
Input Freq (MHz) 0.008 - 875
Input Freq Range Type TDM, DS1, E1, SONET/SDH, Ethernet, OTN
Input Type LVCMOS, LVTTL, HCSL, LVHSTL, LVDS, LVPECL
Inputs (#) 2
Length (mm) 8
Loop Bandwidth Range (Hz) 0.5 - 360
MOQ 3000
Output Banks (#) 4
Output Freq Range (MHz) 0.008 - 1000
Output Freq Range Type TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48, OTU-1, STM-64/OC-192/10GBASE-W, 10GBASE-R, OTU-2, XGMII/XAUI
Output Signaling LVCMOS, LVDS, LVPECL, HCSL
Output Skew (ps) 45
Output Type LVCMOS, LVDS, LVPECL, HCSL
Output Voltage (V) 2.5V, 3.3V
Outputs (#) 8
Package Area (mm²) 64
Phase Jitter Typ RMS (fs) 280
Phase Jitter Typ RMS (ps) 0.28
Pitch (mm) 0.5
Pkg. Dimensions (mm) 8.0 x 8.0 x 0.85
Pkg. Type VFQFPN
Price (USD) $12.22968
Product Category FemtoClock NG
Prog. Clock Yes
Prog. Interface I2C
Published No
Reel Size (in) 13
Reference Output Yes
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum No
Tape & Reel Yes
Thickness (mm) 0.85
VCO Max Freq (MHz) 4000
VCO Min Freq (MHz) 3000
Width (mm) 8
Xtal Freq (KHz) 10000 - 40000

Description

The 8T49N287 has two fractional feedback PLL’s that can be used as a frequency translators with jitter attenuation or a frequency synthesizers. It is equipped with six integer and two fractional output dividers, allowing the generation of up to eight different output frequencies, ranging from 8 kHz to 1 GHz. Output frequencies can be completely independent of the input frequencies, and up to four of these frequencies can be completely independent of each other. The eight outputs may select among LVPECL, LVDS, HCSL or LVCMOS output levels.

The 8T49N287 is ideal for use in a wide range of equipment, including 10G/40G/100G SONET/SDH and Ethernet network line cards, wireless base station baseband units, broadcast video, carrier Ethernet switches, OTN, or on test and measurement applications. The 8T49N287 can be used in GbE/10GbE/100GbE Synchronous Ethernet line card applications in order to preserve the G.8262 compliance from the Synchronous Equipment Timing Source (SETS) on the timing card.

Renesas’ third generation Universal Frequency Translator family also includes the 8T49N285 (2-in / 1-PLL / 8-out), 8T49N286 (4-in / 2-PLL / 8-out), and the 8T49N242 (2-in / 1-PLL / 4-out). These devices are complemented by the 82P33714 and 82P33731 synchronous equipment timing source (SETS) for Synchronous Ethernet (SyncE) and 10G-40G SyncE, respectively.

To see other devices in this product family, visit the Universal Frequency Translators page.