Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG40 |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 6.0 x 6.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 40 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Description | Boot from EEPROM |
| Qty. per Reel (#) | 5000 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | SINGAPORE |
| Advanced Features | Programmable Hitless Reference Switching, Fractional-N PLL, OTP, External Feedback |
| Application | Jitter Attenuator, Port Synchronizer |
| Channels (#) | 1 |
| Core Voltage (V) | 2.5V, 3.3V |
| Diff. Inputs | 2 |
| Diff. Outputs | 4 |
| Family Name | UFT (Gen 3) |
| Feedback Input | No |
| Fractional Output Dividers (#) | 3 |
| Input Freq (MHz) | 0.008 - 875 |
| Input Freq Range Type | TDM, DS1, E1, SONET/SDH, Ethernet, OTN |
| Input Type | LVCMOS, HCSL, LVHSTL, LVDS, LVPECL, LVTTL |
| Inputs (#) | 2 |
| Length (mm) | 6 |
| Loop Bandwidth Range (Hz) | 0.2 - 6400 |
| MOQ | 5000 |
| Output Banks (#) | 4 |
| Output Freq Range (MHz) | 0.008 - 1000 |
| Output Freq Range Type | TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48, OTU-1, STM-64/OC-192/10GBASE-W, 10GBASE-R, OTU-2, XGMII/XAUI |
| Output Signaling | LVCMOS, LVDS, LVPECL, HCSL |
| Output Skew (ps) | 50 |
| Output Type | LVCMOS, LVDS, LVPECL, HCSL |
| Output Voltage (V) | 2.5V, 3.3V, 1.8V |
| Outputs (#) | 4 |
| Package Area (mm²) | 36 |
| Phase Jitter Typ RMS (fs) | 200 |
| Phase Jitter Typ RMS (ps) | 0.2 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Product Category | FemtoClock NG, Low Jitter Clocks (<700 fs RMS), IEEE 1588, Low Jitter Clocks (<700 fs RMS), Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks, Universal Frequency Translators |
| Prog. Clock | Yes |
| Prog. Interface | I2C |
| Reel Size (in) | 13 |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Selection Criteria | 1.8V |
| Spread Spectrum | No |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| VCO Max Freq (MHz) | 4000 |
| VCO Min Freq (MHz) | 3000 |
| Width (mm) | 6 |
| Xtal Freq (KHz) | 10000 - 50000 |
The 8T49N240 FemtoClock™ NG Universal Frequency Translator (UFT) has one fractional-feedback PLL that can be used as a frequency translator with jitter attenuation or a frequency synthesizer. It is equipped with three integer and one fractional output dividers, allowing the generation of up to two different output frequencies, ranging from 8kHz to 1GHz. Output frequencies can be completely independent of the input frequencies, two of these frequencies can be completely independent of each other and the other two will be integer-related to one of the other two frequencies. The four outputs may select among LVPECL, LVDS, HCSL, or LVCMOS output levels.
The 8T49N240 is ideal for use in a wide range of equipment, including 10G/40G/100G SONET/SDH and Ethernet network line cards, wireless base station baseband units, broadcast video, carrier Ethernet switches, OTN, or in test and measurement applications. For example, the 8T49N240 can be used in GbE/10GbE/100GbE Synchronous Ethernet line card applications to preserve the G.8262 compliance from the Synchronous Equipment Timing Source (SETS) on the timing card. The 8T49N240 provides a 200fs (typical, 12kHz to 20MHz) RMS jitter performance that provides users with additional margin in their designs.
Renesas’ third-generation Universal Frequency Translator family also includes the 8T49N241 (2-in/1-PLL/4-out), 8T49N242 (2-in/1-PLL/4-out), the 8T49N285 (2-in/1-PLL/8-out), the 8T49N286 (4-in/2-PLL/8-out) and the 8T49N287 (2-in/2-PLL/8-out). These devices are complemented by the 82P33714 and 82P33731 Synchronous Equipment Timing Source for Synchronous Ethernet (SyncE) and 10G to 40G SyncE, respectively.
To see other devices in this product family, visit the Universal Frequency Translators page.