Skip to main content
Crystal or Differential to Differential Clock Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NBG36
Lead Count (#):36
Pkg. Dimensions (mm):6.0 x 6.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)36
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationAUSTRIA
Additive Phase Jitter Typ RMS (fs)34.7
Core Voltage (V)3.3V, 2.5V
Family Name8T39S
FunctionBuffer
Input Freq (MHz)2000
Input TypeCrystal, HCSL, LVDS, LVPECL, HSTL, LVCMOS
Inputs (#)3
Length (mm)6
MOQ2500
Output Banks (#)2
Output Freq Range (MHz)2000
Output Skew (ps)32
Output TypeHCSL, LVDS, LVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)6
Package Area (mm²)36
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.75
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers
Prog. InterfacePin select
PublishedNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.75
Width (mm)6

Description

The 8T39S06A is a high-performance clock fanout buffer. The input clock can be selected from two differential inputs or one crystal input. The internal oscillator circuit is automatically disabled if the crystal input is not selected. The crystal pin can be driven by a single-ended clock. The selected signal is distributed to six differential outputs which can be configured as LVPECL, LVDS, or HCSL outputs. In addition, an LVCMOS output is provided. All outputs can be disabled into a high-impedance state. The device is designed for a signal fanout of high-frequency, low phase-noise clock and data signal. The outputs are at a defined level when inputs are open or tied to ground. It is designed to operate from a 3.3V or 2.5V core power supply, and either a 3.3V or 2.5V output operating supply.