Skip to main content
Renesas Electronics Corporation
Dual 1:4, LVDS Output Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NBG28
Lead Count (#):28
Pkg. Dimensions (mm):5.0 x 5.0 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationAUSTRIA
Additive Phase Jitter Typ RMS (fs)105
Additive Phase Jitter Typ RMS (ps)0.105
Adjustable PhaseNo
Advanced FeaturesDual Buffer
Channels (#)2
Core Voltage (V)2.5
Family Name8SLVD
FunctionBuffer
Input Freq (MHz)2000
Input TypeLVPECL, LVDS
Inputs (#)2
Length (mm)5
Longevity2040 Apr
MOQ490
Noise Floor (dBc/Hz)-160
Output Banks (#)2
Output Freq Range (MHz)2000
Output Skew (ps)35
Output TypeLVDS
Output Voltage (V)2.5
Outputs (#)8
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.8
Pkg. TypeVFQFPN
Price (USD)$4.42057
Product CategoryClock Buffers & Drivers, RF Buffers
PublishedNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5
Tape & ReelNo
Thickness (mm)0.8
Width (mm)5

Description

The 8SLVD2104 is a high-performance differential dual 1:4 LVDS fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. The 8SLVD2104 is characterized to operate from a 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVD2104 ideal for those clock distribution applications demanding well-defined performance and repeatability. Two independent buffers with four low-skew outputs each are available. The integrated bias voltage generators enable easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.