| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 16 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 624 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | AUSTRIA |
| Additive Phase Jitter Typ RMS (fs) | 95 |
| Additive Phase Jitter Typ RMS (ps) | 0.095 |
| Adjustable Phase | No |
| Channels (#) | 1 |
| Core Voltage (V) | 2.5 |
| Family Name | 8SLVD |
| Function | Buffer, Multiplexer |
| Input Freq (MHz) | 2000 |
| Input Type | LVPECL, LVDS |
| Inputs (#) | 2 |
| Length (mm) | 3 |
| Longevity | 2040 Apr |
| MOQ | 624 |
| Noise Floor (dBc/Hz) | -160 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 2000 |
| Output Skew (ps) | 20 |
| Output Type | LVDS |
| Output Voltage (V) | 2.5 |
| Outputs (#) | 4 |
| Package Area (mm²) | 9 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 1.0 |
| Pkg. Type | VFQFPN |
| Price (USD) | $3.80611 |
| Product Category | Clock Buffers & Drivers, Clock Multiplexers, RF Buffers |
| Published | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 2.5 - 2.5 |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 3 |
The 8SLVD1204 is a high-performance differential LVDS fanout buffer designed for the fanout of high-frequency, very-low additive phase noise clock and data signals. The 8SLVD1204 is characterized for operation from a 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVD1204 ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and four low-skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.
For a 3.3 V version of this device, please refer to the 8SLVD1204-33I.