Skip to main content
Differential-to-LVDS Buffer/Divider with Internal Termination

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeReel
Additive Phase Jitter Typ RMS (fs)150
Additive Phase Jitter Typ RMS (ps)0.15
Adjustable PhaseNo
Channels (#)1
Core Voltage (V)2.5V, 3.3V
Divider Value2, 4, 8, 16
FunctionBuffer, Divider
Input Freq (MHz)0 - 0
Input TypeCML, LVDS, LVPECL
Inputs (#)1
Length (mm)3
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Freq Range (MHz)2000
Output Skew (ps)30
Output TypeLVDS
Output Voltage (V)2.5V, 3.3V
Outputs (#)3
Package Area (mm²)9
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.38 - 2.38, 2.63 - 2.63
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)3

Description

The 8S89872 is a high-speed Differential-to-LVDS Buffer/Divider with Internal Termination. The 8S89872 has a selectable ÷2, ÷4, ÷8, ÷16 output dividers. The clock input has internal termination resistors allowing it to interface with several differential signal types while minimizing the number of required external components. The device is packaged in a small, 3mm x 3mm VFQFN package, making it ideal for use on space-constrained boards.