Skip to main content
Renesas Electronics Corporation
Programmable Low Additive Jitter 2:8 Buffer with Dividers and Universal Outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
Additive Phase Jitter Typ RMS (fs)60
Additive Phase Jitter Typ RMS (ps)0.06
Adjustable PhaseNo
Channels (#)2
Core Voltage (V)1.8V, 2.5V, 3.3V
Divider Value2, 511
Family Name8P79
FunctionBuffer, Divider
Input Freq (MHz)1.0E-6 - 700
Input TypeLVDS, LVPECL, LVHSTL, LVCMOS
Inputs (#)2
Length (mm)5
MOQ2500
Noise Floor (dBc/Hz)-154
Output Banks (#)2
Output Freq Range (MHz)1.0E-6 - 700
Output Skew (ps)100
Output TypeLVPECL, CML, LVDS, HCSL
Output Voltage (V)1.5V, 1.8V, 2.5V, 3.3V
Outputs (#)8
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Price (USD)$4.9419
Product CategoryClock Buffers & Drivers, Clock Dividers, RF Buffers
Prog. InterfaceI2C
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.9
Width (mm)5

Description

The device is intended to take 1 or 2 reference clocks, select between them, using a pin or register selection and generate up to 8 outputs that may be the same as the reference frequency or integer-divider versions of it.

The 8P79818 supports two output banks, each with its own divider and power supply. All outputs in one bank would generate the same output frequency, but each output can be individually controlled for output type, output enable or even powered-off.

The device supports a serial port for configuration of the parameters while in operation. The serial port can be selected to use the I2C or SPI protocol. After power-up, all outputs will come up in LVDS mode and may be programmed to other configurations over the serial port. Outputs may be enabled or disabled under control of the OE input pin.

The device can operate over the -40°C to +85°C temperature range.