Skip to main content
Renesas Electronics Corporation
Dual 1:6 LVDS Output 1.8V/2.5V Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:AHG48
Lead Count (#):48
Pkg. Dimensions (mm):3.59 x 3.04 x 0.6
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Pitch (mm)0.4
Pkg. Dimensions (mm)3.59 x 3.04 x 0.6
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)
Country of AssemblyKOREA
Country of Wafer FabricationSINGAPORE
105°C Max. Case Temp.1
Additive Phase Jitter Typ RMS (fs)45
Additive Phase Jitter Typ RMS (ps)0.045
Adjustable PhaseNo
Advanced FeaturesDual Buffer, Output Amplitude Control
Channels (#)2
Core Voltage (V)1.8
Family Name8P34S
FunctionBuffer
Input Freq (MHz)2000
Input TypeLVPECL, LVDS, LVCMOS
Inputs (#)2
Length (mm)3.59
MOQ2500
Noise Floor (dBc/Hz)-160
Output Banks (#)2
Output Freq Range (MHz)2000
Output Skew (ps)40
Output TypeLVDS
Output Voltage (V)1.8V, 2.5V
Outputs (#)12
Package Area (mm²)36
Pkg. TypeWLCSP
Product CategoryClock Buffers & Drivers, RF Buffers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)1.8 - 1.8, 2.5 - 2.5
Tape & ReelYes
Thickness (mm)0.6
Width (mm)3.04

Description

The 8P34S2106 is a high-performance, low-power, differential dual 1:6 LVDS output 1.8V/2.5V fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. Two independent buffer channels are available, each channel has six low-skew outputs. High isolation between channels minimizes noise coupling. AC characteristics such as propagation delay are matched between channels. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S2106 ideal for clock distribution applications demanding well-defined performance and repeatability. The device is characterized to operate from a 1.8V/2.5V power supply. The integrated bias voltage references enable easy interfacing of AC coupled signals to the device inputs.