Skip to main content
LVPECL Frequency-Programmable Crystal Oscillator

Package Information

CAD Model: View CAD Model
Pkg. Type: CDIP
Pkg. Code: CD6
Lead Count (#): 6
Pkg. Dimensions (mm): 7.0 x 5.0 x 1.5
Pitch (mm): 2.57

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 6
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Freq. Accuracy Init. (± PPM) 50
Qty. per Reel (#) 1000
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e4 Au
Temp. Range (°C) -40 to 85°C
Abs. Pull Range Min. (± PPM) 100
C-C Jitter Max P-P (ps) 30
Core Voltage (V) 2.5V, 3.3V
Family Name FemtoClock NG
Feedback Input No
Freq. Accuracy Temp. (± PPM) 20
Freq. Stability Total (± PPM) 33
Function XO
Length (mm) 7
MOQ 1000
Output Banks (#) 1
Output Freq Range (MHz) 15.476 - 866.67, 975 - 1300
Output Signaling LVPECL
Output Type LVPECL
Output Voltage (V) 2.5V, 3.3V
Outputs (#) 1
Package Area (mm²) 35
Period Jitter Max P-P (ps) 2.8
Period Jitter Typ P-P (ps) 1.9
Phase Jitter Max RMS (fs) 882
Phase Jitter Max RMS (ps) 0.882
Phase Jitter Typ RMS (fs) 497
Phase Jitter Typ RMS (ps) 0.497
Pitch (mm) 2.57
Pkg. Dimensions (mm) 7.0 x 5.0 x 1.5
Pkg. Type CDIP
Prog. Clock No
Published No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 2.5 - 2.5, 3.3 - 3.3
Tape & Reel Yes
Thickness (mm) 1.5
VCO Max Freq (MHz) 2600
VCO Min Freq (MHz) 1950
Width (mm) 5

Description

The 8N3S271 is a Frequency-Programmable Crystal Oscillator with very flexible frequency programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance (<0.5 ps RMS 12kHz - 20MHz). The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be programmed to any in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218 Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.