Skip to main content
LVPECL Frequency-Programmable Crystal Oscillator

Package Information

CAD Model: View CAD Model
Pkg. Type: CDIP
Pkg. Code: CD6
Lead Count (#): 6
Pkg. Dimensions (mm): 7.0 x 5.0 x 1.5
Pitch (mm): 2.57

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 6
Carrier Type Tray
Moisture Sensitivity Level (MSL) 1
Phase Jitter Max RMS (fs) 311
Phase Jitter Max RMS (ps) 0.311
Phase Jitter Typ RMS (fs) 232
Phase Jitter Typ RMS (ps) 0.232
Freq. Accuracy Temp. (± PPM) 20
Freq. Stability Total (± PPM) 33
Qty. per Reel (#) 0
Supply Voltage (V) 3.3 - 3.3
Qty. per Carrier (#) 364
Pb (Lead) Free Yes
Pb Free Category e4 Au
Temp. Range (°C) -40 to 85°C
Abs. Pull Range Min. (± PPM) 100
C-C Jitter Max P-P (ps) 30
Family Name FemtoClock NG
Feedback Input No
Freq. Accuracy Init. (± PPM) 10
Function XO
Length (mm) 7
MOQ 364
Output Freq Range (MHz) 15.476 - 866.67, 975 - 1300
Output Type LVPECL
Outputs (#) 1
Package Area (mm²) 35
Period Jitter Max P-P (ps) 2.8
Period Jitter Typ P-P (ps) 1.9
Pitch (mm) 2.57
Pkg. Dimensions (mm) 7.0 x 5.0 x 1.5
Pkg. Type CDIP
Prog. Clock No
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Thickness (mm) 1.5
Width (mm) 5

Description

The 8N3S270 is a Frequency-Programmable Crystal Oscillator with very flexible frequency programming capabilities. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory programmed to any frequency in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements. The 8N3S270EC-1103 is a Frequency-Programmable Crystal Oscillator with very flexible frequency programming capabilities. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance (<0.25ps RMS 12kHz - 20MHz, typical). The device accepts a 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device is programmed for an output frequency of 240MHz. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.