Features
- Fourth Generation FemtoClock® Next Generation (NG) technology
- Footprint compatible with 5mm x 7mm differential oscillators
- One differential LVPECL output pair
- CLK, nCLK input pair can accept the following levels: HCSL, LVDS, LVPECL, LVHSTL and SSTL
- Output frequencies: 19.44MHz and 25MHz
- VCO range: 2.0GHz – 2.5GHz
- Cycle-to-cycle jitter: 30ps (maximum)
- RMS phase jitter, 12kHz – 5MHz: 0.66ps (typical)
- Full 3.3V or 2.5V operating supply
- -40°C to 85°C ambient operating temperature
- Available in lead-free (RoHS 6) package
Description
The 8N3PGDAMBKI-025 is a very versatile programmable LVPECL synthesizer that can be used for OTN/SONET to Ethernet or 10 GB Ethernet to OTN/SONET rate conversions. The conversion rate is pin-selectable and one of the four rates is supported at a time. In the default configuration, an input clock of 161.1328MHz is converted to 25MHz output. The device uses Renesas' fourth generation FemtoClock™ NG technology to deliver low phase noise clocks combined with low power consumption. The RMS phase jitter at 25MHz output frequency is 0.66ps (12kHz - 5MHz integration range).
Applied Filters:
Loading