Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NRG10 |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 7.0 x 5.0 x 0.9 |
| Pitch (mm): | 2.54 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 10 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 364 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| C-C Jitter Max P-P (ps) | 30 |
| C-C Jitter Typ P-P (ps) | 18 |
| Core Voltage (V) | 3.3V, 2.5V |
| Divider Value | 16, 14, 8 |
| Feedback Divider | 0 - 0 |
| Function | FemtoClocks |
| I/O Voltage (V) | 3.3 - 3.3, 5 - 5 |
| Input Freq (MHz) | 0 - 0 |
| Inputs (#) | 1 |
| Length (mm) | 7 |
| MOQ | 1 |
| Operating Freq | 1300 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 15.48 - 1300 |
| Output Signaling | LVPECL |
| Output Type | LVPECL |
| Output Voltage (V) | 3.3V, 2.5V |
| Outputs (#) | 1 |
| Package Area (mm²) | 35 |
| Phase Jitter Typ RMS (ps) | 0.5 |
| Pitch (mm) | 2.54 |
| Pkg. Dimensions (mm) | 7.0 x 5.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Pre Divider | 2, 1 |
| Product Category | FemtoClock, Low Jitter Clocks (<700 fs RMS) |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 3 - 5.5 |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| VCO Max Freq (MHz) | 2600 |
| VCO Min Freq (MHz) | 1950 |
| Width (mm) | 5 |
| Xtal Freq (KHz) | 0 - 0 |
| Xtal Inputs (#) | 1 |
The 8N3PG10MBKI-062 is a very versatile programmable LVPECL synthesizer that can be used for OTN/SONET to Ethernet or 10GB Ethernet to OTN/SONET rate conversions. The conversion rate is pin-selectable and one of the four rates is supported at a time. In the default configuration, an input clock of 100MHz is converted to 311.04MHz output. The device uses Renesas' fourth-generation FemtoClock NG technology to deliver low phase noise clocks combined with low power consumption.