Skip to main content
128KX8 STATIC RAM MODULE

Package Information

Pkg. Type:SB
Pkg. Code:SB32
Lead Count (#):32
Pkg. Dimensions (mm):41.66 x 15.24 x 3.3
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSB
Lead Count (#)32
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)41.66
MOQ48
Moisture Sensitivity Level (MSL)1
Package Area (mm²)634.9
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)41.66 x 15.24 x 3.3
PublishedNo
Qty. per Carrier (#)12
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.3
Width (mm)15.24

Description

This product is obsolete.