Skip to main content
Renesas Electronics Corporation
64KX16 MEGABIT STATIC RAM

Package Information

Pkg. Type:SB
Pkg. Code:SB40
Lead Count (#):40
Pkg. Dimensions (mm):51.56 x 15.24 x 3.3
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSB
Lead Count (#)40
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)51.56
MOQ54
Moisture Sensitivity Level (MSL)1
Package Area (mm²)785.8
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)51.56 x 15.24 x 3.3
PublishedNo
Qty. per Carrier (#)9
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.3
Width (mm)15.24

Description

This product is obsolete.