Skip to main content
Renesas Electronics Corporation
16-lane, 8 Gbps, PCIe 3.0 Retimer

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:HLG345
Lead Count (#):345
Pkg. Dimensions (mm):13.0 x 20.0 x 2.84
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeFCBGA
Lead Count (#)345
Pitch (mm)0.8
Pb (Lead) FreeYes
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Channels (#)32
Data Rate Max (Gbps)8
Length (mm)13
MOQ84
Package Area (mm²)260
Pb Free Categorye1 SnAgCu
Pkg. Dimensions (mm)13.0 x 20.0 x 2.84
Price (USD)$52.88488
ProtocolPCIe
Qty. per Carrier (#)84
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.84
Width (mm)20

Description

The IDT 89HT0832P 16-lane, 8Gbps PCIe 3.0 Retimer offers top analog performance, advanced digital processing and diagnostic features. It can correct total jitter (Rj and Dj), with operating parameters determined automatically by Link Equalization Procedure. The 89HT0832P is optimized for demanding 8Gbps applications in computing, storage, and communications.