| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | HLG345 |
| Lead Count (#): | 345 |
| Pkg. Dimensions (mm): | 13.0 x 20.0 x 2.84 |
| Pitch (mm): | 0.8 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FCBGA |
| Lead Count (#) | 345 |
| Pitch (mm) | 0.8 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Channels (#) | 32 |
| Data Rate Max (Gbps) | 8 |
| Length (mm) | 13 |
| MOQ | 84 |
| Package Area (mm²) | 260 |
| Pb Free Category | e1 SnAgCu |
| Pkg. Dimensions (mm) | 13.0 x 20.0 x 2.84 |
| Price (USD) | $45.77738 |
| Protocol | PCIe |
| Qty. per Carrier (#) | 84 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.84 |
| Width (mm) | 20 |
The IDT 89HT0832P 16-lane, 8Gbps PCIe 3.0 Retimer offers top analog performance, advanced digital processing and diagnostic features. It can correct total jitter (Rj and Dj), with operating parameters determined automatically by Link Equalization Procedure. The 89HT0832P is optimized for demanding 8Gbps applications in computing, storage, and communications.