Skip to main content
PCIe Gen3 Signal Retimer

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BC196
Lead Count (#):196
Pkg. Dimensions (mm):15.0 x 15.0 x 1.4
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)196
Pb (Lead) FreeNo
Carrier TypeReel
Channels (#)16
Data Rate Max (Gbps)8
Length (mm)15
MOQ1000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)225
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)15.0 x 15.0 x 1.4
ProtocolPCIe
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)15

Description

The IDT 89HT0816P 16-channel PCIe Gen3 Retimer offers the industry a blend of top analog performance, lower power, and the most system level features in signal retimers optimized for demanding 2.5Gbps, 5Gbps and 8Gbps applications in computing, storage, and communications.