Skip to main content
Renesas Electronics Corporation
PCIe Gen3 Signal Retimer

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:BLG196
Lead Count (#):196
Pkg. Dimensions (mm):15.0 x 15.0 x 2.6
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)4
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeFCBGA
Lead Count (#)196
Pb (Lead) FreeYes
Carrier TypeReel
Moisture Sensitivity Level (MSL)4
Channels (#)16
Data Rate Max (Gbps)8
Length (mm)15
MOQ650
Package Area (mm²)225
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)15.0 x 15.0 x 2.6
Price (USD)$31.43675
ProtocolPCIe
Qty. per Carrier (#)0
Qty. per Reel (#)650
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.6
Width (mm)15

Description

The IDT 89HT0816AP 16-channel, PCIe 3.0, 8GTps Retimer offers a blend of top analog performance and the most complete feature set in protocol aware signal conditioner optimized for demanding 2.5Gbps, 5Gbps, and 8Gbps applications in computing, storage, and communications.