Features
- 8 channel PCIe Gen3 signal retimer (4 PCIe Gen3 lanes)
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power saving features
- I2C programming interface
- Commercial and Industrial temperature
Description
The IDT 89HT0808P 8-channel PCIe Gen3 Retimer offers the industry a blend of top analog performance, lower power, and the most system level features in signal retimers optimized for demanding 2.5Gbps, 5Gbps and 8Gbps applications in computing, storage, and communications.
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
Description
The IDT PCI Express 3.0 Retimer supports high-speed signal conditioning up to 8Gbps, enhancing signal quality over long distances and simplifying design by reducing board layout constraints. These devices incorporate advanced receive equalization and transmit de-emphasis capabilities, as well as diagnostic features that help IDT customers achieve a simplified design with faster time-to-market. The devices all offer power savings modes for the lowest-possible power consumption. Presented by Ken Curt, Product Manager, Integrated Device Technology, Inc. Learn more at by visiting the PCI Express® Gen3 Retimers page.